IESNA:LM-63-2002
[TEST]P1352043
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-84)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A24R459035D010 E3A451WH
[LUMINAIRE]3in Adjustable LED luminaire with, R45 optic, 3500K CCT AND, 90CRI , E3A451WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1210
TILT=NONE
1 -1 1 37 14 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
70 74 83 98 131 196 319.9 522.9 819.8 1184.8
1587.7 1923.6 2236.5 2494.5 2668.4 2708.4 2662.5 2603.5 2553.5 2462.5
2317.5 2168.6 1757.6 1224.7 1029.8 614.9 231 7 5 4
3 3 2 2 1 0 0
70 74 82 98 129 200 326.9 531.9 818.8 1188.8
1553.7 1890.6 2194.5 2456.5 2629.5 2687.4 2667.4 2616.5 2566.5 2476.5
2324.5 2154.6 1735.6 1236.7 1019.8 621.9 242 8 5 4
4 3 2 2 1 0 0
70 74 82 97 126 190 307.9 499.9 756.8 1112.8
1463.7 1787.6 2070.6 2315.5 2499.5 2594.5 2623.5 2613.5 2584.5 2502.5
2317.5 2096.6 1692.7 1251.7 1020.8 634.9 212 10 5 4
3 3 2 2 1 0 0
70 74 82 95 124 180 287.9 452.9 697.9 1006.8
1334.7 1634.7 1897.6 2114.6 2278.5 2387.5 2451.5 2477.5 2466.5 2378.5
2178.6 1920.6 1584.7 1229.7 1006.8 637.9 184 9 5 4
3 3 2 1 1 0 0
70 74 81 94 119 166 253.9 399.9 595.9 861.8
1149.8 1435.7 1660.7 1856.6 1997.6 2094.6 2146.6 2168.6 2153.6 2077.6
1931.6 1699.6 1458.7 1171.8 910.8 542.9 146 9 5 4
3 3 2 2 1 1 0
70 74 80 92 112 153 222 335.9 501.9 710.9
940.8 1187.8 1392.7 1568.7 1696.6 1778.6 1813.6 1815.6 1789.6 1722.6
1614.7 1443.7 1233.7 971.8 708.9 395.9 107 8 4 4
3 3 2 2 1 1 0
70 74 80 90 107 137 192 280.9 398.9 546.9
724.9 905.8 1075.8 1219.7 1336.7 1411.7 1442.7 1429.7 1388.7 1314.7
1194.8 1043.8 843.8 640.9 440.9 231 54 6 4 4
3 3 2 2 1 1 0
70 73 77 82 89 101 117 139 170 206
242.9 279.9 310.9 334.9 344.9 341.9 325.9 293.9 250.9 204
159 113 63 28 11 5 4 4 4 4
3 3 3 2 2 2 0
70 72 73 73 72 72 70 68 65 61
57 52 46 40 35 29 24 19 14 10
7 5 5 5 5 5 6 6 5 5
5 4 4 4 3 3 0
70 70 69 67 64 61 57 53 48 44
40 36 31 28 25 23 21 19 18 17
16 15 15 14 13 12 11 10 9 8
7 6 5 4 4 3 0
70 68 66 63 61 58 54 51 48 45
42 39 36 34 33 31 30 29 29 28
28 27 26 26 25 24 22 21 19 17
14 12 10 8 5 3 0
70 66 64 62 60 58 55 53 51 48
46 44 43 41 40 40 39 39 39 38
38 38 38 37 37 35 34 32 30 27
24 21 17 13 9 4 0
70 66 64 62 60 58 57 55 53 51
50 49 48 47 47 46 46 46 46 46
47 47 47 46 46 45 44 43 40 38
35 31 26 20 13 6 0
70 66 64 62 60 59 57 56 54 53
51 51 50 49 49 49 49 49 49 50
50 50 49 49 49 48 47 45 43 41
37 33 28 21 14 7 0
